USB-C Power Delivery (PD) ICs


Initially developed as a data interface, the ubiquitous and interoperable USB port has evolved to become the primary connector for charging mobile electronic devices. To further enhance the functionality of this port, the USB Type-C® standard enables a single cable to support USB 3.1 data transfer speeds, up to 100W of power for device charging and Alternative Modes (Alt Modes) for transmitting graphics and video signals.

Our flexible, cost-effective and low-risk USB-C solutions can be combined with our USB hubs and Embedded Controllers (ECs) to offer a complete Power Delivery (PD) solution for notebook and desktop computers, monitors, docking stations, smartphones, tablets, HDTVs, printers, point-of-sale terminals, automotive breakout boxes and other applications.

Why Choose One of Our USB-C Power Delivery Controllers?


  • Transform the user experience for your product: add a single connection for USB 3.1 data transfer speeds, up to 100W of power and support for other non-USB protocols
  • Meet your specific design requirements: select a device with the options you need for your basic to full-featured product
  • Speed up battery charging times: leverage USB PD for faster charging of your device
  • Stay ahead of a dynamic market: choose a flexible solution that supports a wide variety of applications and markets

*USB Type-C® and USB-C® are registered trademarks of USB Implementers Forum

Development Tools


EVB-UPD301A Evaluation Kit

EVB-UPD301A (SRC) Evaluation Kit

Part Number: EVB-UPD301A

The EVB-UPD301A (SRC) Evaluation Kit is a complete, charge-only system implementation that features all the components needed to evaluate full power delivery operation of the UPD301A USB Type-C Power Delivery Controller. While the board supports up to two USB-C ports, the kit only includes a power supply daughter card for single-port operation. A second power supply card (EVB-UPD301A-PM-PD-HOT) is available separately if you would like to operate the device in two-port mode.

UTC2000 Evaluation Kit

UTC2000 Evaluation Kit

Part Number: EVK-UTC2000

The UTC2000 Evaluation Kit allows you to evaluate the UTC2000 USB-C controller in either host (DFP) or device (UFP) modes. To test the different configurations and evaluate the different USB-C charging profiles, simply plug the USB Type-A dongle into any standard Type-A port and plug in the device (UFP) board using the included USB-C cable.

Documentation


Title
USB Brochure Download
Introduction to USB Type-C Download
Basic USB Type-C Upstream Facing Port Implementation Download

Products


Video Resources


USB-C® Power Delivery Controllers