Our single-chip PCIe Gen 4.0 (at 8 GT/s) fanout switch features highly integrated peripherals for seamless connectivity. This compact yet powerful switch includes an embedded USB 3.2 Gen 2 (10G) host controller, 2.5G Ethernet MAC and programmable I/O, making it a versatile solution for diverse applications.
With integrated PCIe physical interfaces that offer multi-speed and multi-lane ports, the PCI11xxx/PCI12xxx family addresses the growing demand for higher-bandwidth PCIe subsystems in embedded applications. These devices can deliver PCIe upstream across a single lane or multiple lanes to accommodate varying system bandwidths. Combined with a modern design approach, these devices provide both diagnostics and power savings and they feature extended industrial temperature grades with options for automotive-qualified devices.