We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Live Chat

Need Help?

Privacy Policy

Line drivers transmit broadband signals over a twisted pair, power lines or coax cable. Because this typically results in a point-to-point connection, a minimum of two drivers are needed, one at each end. We offer Customer Premises Equipment (CPE) and Central Office (CO) line drivers for broadband xDSL and G.fast technologies up to 212 MHz and broadband Power Line Communication (PLC) line drivers supporting multiple standards such as G.HN and HPAV 2.0.

How Can Our Line Drivers Benefit Your G.fast, xDSL and PLC Applications?


  • Dual- and single-channel differential amplifiers are designed to drive G.fast transmission signals as well as VDSL2 and ADSL2+ signals with very low power dissipation.
  • G.fast line driver gains are fixed internally, and the amplifiers are powered from a single supply.
  • PLC line drivers are designed to drive a line impedance of 100Ω down to 12Ω and deliver superior performance with power efficiency for Home Plug Alliance HPAV2, G.HN, and MOCA applications.

Solutions for G.fast Applications

  • Dual- and single-channel differential amplifiers
  • Designed to drive G.fast transmission signals up to 212 MHz
  • Compatible with VDLS2 and ADSL2+ signals
  • Low power dissipation

Solutions for xDSL Applications

  • Dual- and single-channel differential amplifiers
  • Signal drive capability up to 21 dBm
  • Supports ADSL, ADSL2, VDSL and VDSL2

Solutions for PLC Applications

  • Designed to drive a line impedance of 100 ohms to 12 ohms
  • Superior performance with power efficiency for Home Plug Alliance HPAV2, G.HN, and MOCA applications

Products