Our multi-chip LIN System-in-Package (SiP) is designed for LIN-bus node applications which demand high levels of integration with lower costs, all within a complete system solution.

  • LIN transceiver designed according to LIN 2.X, ISO 17987-4:2016 and SAE J2602-2
  • Built-in voltage regulator with 3.3V or 5V output voltages and output current up to 85 mA
  • Programmable Window Watchdog via external resistor
  • Either an AVR®, Arm® Cortex®-M0+ based microcontroller (with Peripheral Touch Controller) or a PIC® microcontroller in a single package

SAM HA1x

Automotive-Grade LIN System-in-Package Solution Ideal for Human-Machine Interface (HMI) Applications

Designing a low-cost LIN based touch system just got much easier. Our LIN System-in-Package (SiP) solutions combine the performance and energy efficiency of an Arm Cortex-M0+ processor with an optimized architecture and peripheral set with the feature-rich LIN System Basis Chips (SBC).

The SAM HA1 series builds on decades of innovation and experience in automotive embedded Flash microcontroller technology and a strong LIN SBC portfolio by combining the performance and energy efficiency of an Arm Cortex-M0+ based MCU with an optimized architecture and peripheral set and a feature-rich LIN SBCs. The provided one-chip LIN solutions offer highly flexible small-footprint devices for various LIN applications. They offer a highly flexible hardware touch controller enabling the implementation of buttons, sliders and wheels.

  • Arm Cortex-M0+ based MCU running up to 48 MHz
  • Flash memory densities range from 16 KB to 128 KB with SRAM ranging from 4 KB to 16 KB
  • Low power consumption at <70µA/MHz
  • DMA and Event system
  • Up to six flexible serial communication modules (SERCOM) provide peripheral flexibility
  • 12-bit ADC with up to 13 channels; 10-bit DAC
  • Hardware touch support with the QTouch® technology
  • Packages ranging from 32 to 48 pins
  • Integrated 3.3 V 85 mA VREG
  • LIN Transceiver designed according to LIN 2.X, ISO 17987-4:2016 and SAE J2602-2
  • Functional Safety documentation available

SAM HA0x

Arm Cortex-M0+ Based MCU with an Optimized Architecture and Peripheral Set and a Feature-Rich LIN SBC

The SAM HA0 series builds on decades of innovation and experience in automotive embedded Flash microcontroller technology and a strong LIN SBC portfolio. It combines the performance and energy efficiency of an Arm Cortex-M0+ based MCU with an optimized architecture and peripheral set and a feature-rich LIN SBC. These one-chip LIN solutions offer highly flexible small-footprint devices for a variety of LIN applications.

  • Arm Cortex-M0+ based MCU running up to 48 MHz
  • Flash memory densities range from 16 KB to 128 KB with SRAM ranging from 4 KB to 16 KB
  • Low power consumption at < 70µA/MHz
  • DMA and Event system
  • Up to six flexible serial communication modules (SERCOM) provide peripheral flexibility
  • 12-bit ADC with up to 13 channels; 10-bit DAC
  • Packages ranging from 32 to 48 pins
  • Integrated 3.3 V 85 mA VREG
  • LIN transceiver designed according to LIN 2.X, ISO 17987-4:2016 and SAE J2602-2
  • Functional Safety documentation available

ATA661x

AVR MCU with an Optimized Architecture Approaching 1 MIPS per MHz and Peripheral Set and a Feature-Rich LIN SBC

The ATA661x series builds on our high-performance 8-bit AVR RISC-based automotive microcontrollers and strong LIN SBC portfolio. These devices combine the performance and energy efficiency of an AVR MCU with an optimized architecture approaching 1 MIPS per MHz and peripheral set plus a feature-rich LIN SBC. These one-chip LIN solutions are highly flexible small-footprint devices for a variety of 5V LIN applications.

  • AVR MCU running at up to 16 MHz
  • Flash memory densities range from 8 KB to 32 KB with SRAM ranging from 0.5 KB to 2 KB and EEPROM ranging from 0.5 KB to 1 KB
  • UART, SPI, LIN, I2C communication
  • 12-bit ADC
  • Packages ranging from 38 to 48-pins
  • Internal 5 V 85 mA VREG
  • LIN transceiver designed according to LIN 2.X, ISO 17987-4:2016 and SAE J2602-2
  • Additional Window Watchdog independent from the MCU
  • High-voltage wake inputs

Some SiPs have all pins of the LIN-SBC and the microcontroller bonded out to provide the same flexibility for their applications as when using discrete parts. Others have internal connections to provide more features in a small package.

Development Tools


LIN Development Tools
Description
Automotive Networking Development Board This is a low-cost modular development system for Microchip's 8-bit, 16-bit, and 32-bit microcontrollers targeting CAN and LIN network related applications.
PICDEM™ CAN-LIN 1, 2 and 3 Development Boards
Demonstrate the main features of the devices, including the integrated CAN module
LIN Serial Analyzer
To develop and debug a LIN Communication Bus
ECAN/LIN PICtail™ Plus Daughter Board
ECAN/LIN PICtail™ Plus Daughter Board and Explorer 16 Development Board.
PICkit™ 28-Pin LIN Demo Board
To develop and debug a LIN Slave Node for PIC16F microcontrollers

Software


System-in-Package (SiP) Solutions

One of Microchip Technology’s key design partners, IHR GmbH, has developed LIN-compliant drivers for Microchip’s PIC16F, PIC18F and PIC24F families of microcontrollers.

IHR is one of the leading manufacturers of diagnosis and emulation tools, as well as gateways for the automotive industry. IHR GmbH is also an associated member of the LIN consortium and has been performing LIN conformance tests for LIN 1.3, LIN 2.0 and LIN 2.1 test specifications.

To further aid the user in configuring the driver for their end application, IHR has developed a LIN Configuration Tool. This tool helps automate the process of generating LIN-compliant code which contains bus configuration information, node information and signal data using the LIN Description File (LDF).

 

LIN System-in-Package (SiP) Solutions


Documentation


Title
Interrupt-based PIC18 Master LIN Driver in C for Enhanced USART Download
Bit Banged LIN Slave Node for PIC16 & PIC18 Download
Implementing a LIN Master Node Driver on a PIC18 Microcontroller with USART Download
Migrating Designs from MCP201 to MCP2021-500 Download
Implementing a LIN Slave Node on a PIC18F1320 Download
LIN Protocol Implementation Using PICmicro® MCUs Download
Title
Analog and Interface Product Selector Guide Download
Automotive Recommended Product Selector Guide Download

LIN Driver Configuration Tool for PIC Microcontrollers

Overview of the LIN Driver Configuration Tool for PIC Microcontrollers