We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Solutions for Harsh Under-the-Hood Applications


Our ATA65xx family of Controller Area Network (CAN) transceivers includes automotive Grade 0 qualified devices that support the CAN Flexible Data Rate (FD) protocol for communication speeds up to 5 Mbps and the CAN Partial Networking (PN) standard for improved energy efficiency in vehicles. These devices are fully compliant with the ISO 118980-2/5/6, 11898-2:2016 and the SAE J2962-2 standards and have an ambient temperature rating of −40° to 125°C/150°C.

ATA6562

High-Speed CAN FD Transceiver

  • Three operating modes: Standby, Normal and Silent Mode
  • Speed: Up to 5 Mbps
  • Temperature Rating: −40°C to 125/150°C

ATA6563

High-Speed CAN FD Transceiver

  • Two operating modes: Standby and Normal
  • Directly interfaces to microcontrollers with supply voltages from 3V to 5V
  • Speed: Up to 5 Mbps
  • Temperature Rating: −40°C to 125/150°C

ATA6564

High-Speed CAN FD Transceiver

  • Two operating modes: Silent and Normal
  • Directly interfaces to microcontrollers with supply voltages from 3V to 5V
  • Speed: Up to 5 Mbps
  • Temperature Rating: −40°C to 125/150°C

ATA6565

Dual High-Speed CAN FD Transceiver

  • Two operating modes: Standby and Normal
  • Directly interfaces to microcontrollers with supply voltages from 3V to 5V
  • Speed: Up to 5 Mbps
  • Temperature Rating: −40°C to 125/150°C

ATA6566

High-Speed CAN FD Transceiver

  • Two operating modes: Standby and Normal
  • Dedicated to Japanese market
  • Directly interfaces to microcontrollers with supply voltages from 3V to 5V
  • Speed: Up to 2 Mbps
  • Temperature Rating: −40°C to 125/150°C

High-Temperature External CAN FD Controller


MCP2518FD External CAN FD Controller with SPI Interface

This cost-effective and small-footprint external CAN FD controller can be easily added to an MCU with an available SPI interface. It enables you to implement a CAN FD channel in an MCU that is either lacking a CAN FD peripheral or that doesn't have enough CAN FD channels for your application.

Quick Glance:

  • External CAN FD controller with support for CAN 2.0B and CAN FD networks
  • Low-power mode
  • AEC-Q100 Grade 0 and 1 qualified

Other High-Temperature Products and Solutions


We offer a variety of other products, including microcontrollers, analog devices and memory, that also support high temperatures to meet your design requirements.