We offer a complete line of CAN transceiver products supporting the new CAN FD standard with data rates up to 8 Mbps. These devices are compliant with the latest ISO 11898-2 (2016) specification and meet global EMC performance levels as certified by external third-party test houses. Our CAN transceivers serve today’s need for high-speed solutions while also providing a drop-in replacement path for CAN FD networks that are required by many automotive and industrial manufacturers. Offering a variety of operating modes and dedicated fail-safe features, these devices are an excellent choice for all types of high-speed CAN networks.

Our family of CAN transceivers includes a CAN Partial Networking transceiver that is fully compliant with the latest ISO 11898-2 (2016) standard.

High-Speed CAN and CAN FD Transceivers

  • Data rate up to 8 Mbps
  • Fully ISO 11898-1: 2016, SAE J2962-2 compliant
  • Low EME and high EMI
  • Remote wake-up capability via CAN bus
  • Transmit data (TXD) dominant time-out function
  • RXD recessive clamping detection
  • Undervoltage detection on VCC and VIO pins
  • CANH/CANL short-circuit and overtemperature protected and protected against transients in automotive environments

CAN Partial Networking Transceivers

  • Fully compliant with ISO 11898-2: 2016 and SAE J2962-2
  • Autonomous bus biasing
  • Low EME and high EMI
  • Data rate up to 5 Mbps
  • Very low current consumption in Sleep and Standby mode with full wake-up capability
  • Power-down of the complete node via the INH-output (switching off external voltage regulator(s))
  • Six operation modes
  • Four wake-up sources with wake-up source recognition
  • Fail-safe and diagnostic features
  • Watchdog with independent clock source

CAN FD Transceivers for Grade 0 Automotive Applications

Taking your automotive applications under the hood and into harsher environments just got easier with the industry’s first family of Controller Area Network (CAN) transceivers with automotive Grade 0 qualified parts. The ATA6562, ATA6563, ATA6564, ATA6565 and ATA6566 Grade 1 and 0 qualified CAN/CAN FD transceiver family have an ambient temperature rating of −40° to 125°C/150°C.

CAN Transceivers


CAN and CAN FD Training Courses


Practical I2C: Introduction, Implementation and Troubleshooting

This class covers how to implement the I2C protocol on 8-bit PIC microcontrollers using MPLAB X® Code Configurator (MCC). (July 2021)

Debugging Techniques for Serial Communications (I2C/SPI/UART)

We will explore various debugging techniques, learn what tool best applies for each situation and how to approach a new and never-before-seen bug. (Sept 2021)

CAN and CAN FD Protocol and Physical Layer Basics

The course will teach you the CAN and CAN FD protocol and physical layer basics. (Dec 2020)

Designing and Implementing a CAN FD Network

This course will teach you the CAN FD protocol and physical layer by guiding you through a CAN FD network design and implementation based on an example application. (Jan 2022)

Development Tools


Documentation


Title
AN916 - Comparing CAN and ECAN Modules Download
ECAN Operation with DMA on dsPIC33F and PIC24H Devices Download
TB3008, PLL Jitter and its Effects on ECAN Technology Protocol Download
Title
Low Power Analog Solutions Download
Title
CE127 - Crosswire Communication between ECAN 1 and ECAN 2 modules Download
PIC32 CAN to Ethernet Bridge Demo Download
CE128 - ECAN FIFO Receive Example Download
CE227 - Crosswire Communication between ECAN 1 and ECAN 2 modules Download
CE129 - ECAN Remote Transmission Request Download
CE229 - ECAN Remote Transmission Request Download
CE034 - CAN Loopback Download
ECAN Mode 0 with Baud Download
CE228 - ECAN FIFO Receive Example Download
ECAN Listen Only Loopback Download
ECAN Mode1-2 RX15 Download