We offer a complete line of products, including 8-bit, 16-bit and 32-bit microcontrollers (MCUs) and 16-bit Digital Signal Controllers (DSCs) with integrated CAN to meet the needs of high-performance embedded applications using the CAN protocol.
8-bit MCUs
16-bit MCUs and DSCs
32-bit MCUs
8-bit MCUs
16-bit MCUs
32-bit MCUs
8-bit MCUs
16-bit MCUs
32-bit MCUs
8-bit
16-bit
32-bit
CAN 2.0 MCUs
CAN 2.0 MCUs
CAN 2.0 MCUs
CAN2.0 MCUs
CAN 2.0 MCUs
CAN 2.0 MCUs
CAN 2.0 MCUs
The CAN Bus Analyzer Tool is a simple-to-use, low-cost CAN bus monitor that can be used to develop and debug a high-speed CAN network. The tool supports CAN 2.0b and ISO11898-2 and offers a broad range of functions.
The Komodo CAN Duo Interface is a two-channel USB-to-CAN adapter and analyzer. The Komodo interface is an all-in-one tool capable of active CAN data transmission and non-intrusive CAN bus monitoring.
Title
|
|
---|---|
Low Power Analog Solutions | Download |
Title
|
|
---|---|
CE127 - Crosswire Communication between ECAN 1 and ECAN 2 modules | Download |
PIC32 CAN to Ethernet Bridge Demo | Download |
CE128 - ECAN FIFO Receive Example | Download |
CE227 - Crosswire Communication between ECAN 1 and ECAN 2 modules | Download |
CE129 - ECAN Remote Transmission Request | Download |
CE229 - ECAN Remote Transmission Request | Download |
CE034 - CAN Loopback | Download |
ECAN Mode 0 with Baud | Download |
CE228 - ECAN FIFO Receive Example | Download |
ECAN Listen Only Loopback | Download |
ECAN Mode1-2 RX15 | Download |
The 5V CAN-LIN Starter Kit features the dsPIC33 “EV” family of 70 MIPS processors with interfaces like CAN, LIN and SENT for automotive and industrial applications. This Starter Kit has everything you need to start developing your next 5V application: small size, low cost, and built-in programmer/debugger with easy connection to CAN, LIN and SENT communications.
https://www.microchip.com/en-us/development-tool/dm330018 |