EtherCAT Chipset for Industrial Applications


Inefficiencies in industrial automation reduce throughput, increase costs and impact profits. Missed production deadlines or deliveries affect a company’s reputation for delivering as promised to its customers. Fortunately, EtherCAT® is an open Ethernet network that delivers real-time performance with flexible topologies to enhance cycle times and improve quality. Features such as diagnostics, compatibility between product generations and a fully assured software release schedule reduce design risk to enable the shortest time to market.

EtherCAT Technology Logo

Our Ethernet physical layer (PHY) solutions have been used successfully in industrial Ethernet applications for many years. We launched our first integrated EtherCAT device in 2015 to enable our clients to take advantage of the many benefits of EtherCAT technology. Our EtherCAT product portfolio includes PHY devices, controllers and fully integrated microcontrollers (MCUs) that support both EtherCAT and Ethernet technologies. They include refinements such as ESI EEPROM emulation and clock daisy-chaining. Our MPLAB® Harmony embedded software framework for 32-bit MCUs also supports EtherCAT technology to simplify your development and accelerate bringing your design from concept to production.

LAN9255 EtherCAT and Ethernet Device Controller with 32-bit Arm® Cortex®-M4F MCU


  • Integrated SAM E53 MCU with standard peripheral suite
  • Integrated LAN9253 EtherCAT device controller with optimized EtherCAT cycle time
  • Available in commercial, industrial and extended temperature ranges

EtherCAT Device Controller

  • Eight Fieldbus Memory Management Units (FMMUs) and eight SyncManagers
  • Dual integrated EtherCAT PHYs (EtherCAT IN/EtherCAT OUT) with HP Auto-MDIX
  • Optional operation without EtherCAT Device Information (ESI) EEPROM

Ethernet MAC

  • MII/RMII connection to single port PHY or multiport switch
  • LAN8720A PHY and LAN9303 switch supported with code examples
  • Flexibility to also design with LAN8770 100BASE-T1 PHY
LAN9255 EtherCAT and Ethernet Device Controller With 32-bit MCU

EtherCAT Design Resources


emotas embedded communication logo

emotas embedded communication GmbH

Protocol Stacks for Microchip Controllers

emotas offers evaluation platform software solutions for our products.

RT-Labs logo

RT-Labs

EtherCAT CiA402 Motor Control

RT-Labs supports  our EtherCAT devices within their Free RTOS SEOS library. They also have built CIA-402 examples around our evalution hardware.