Digital imaging applications require very-low-latency signaling and very high accuracy, as well as uncompressed video data delivery from the camera to the host device. The download speed can range from 1.25 Gbps to 12.5 Gbps. Here are several types of applications where you can effectively use our data and video equalizers, repeaters, transmitters and transceivers.

Machine Vision and Factory Automation

Machine vision systems need to be able to capture very-high-resolution and high-frame-rate video images quickly. These video images need to have enough resolution and clarity to view them as still images. These systems, which typically include high-speed industrial cameras and industrial frame-grabber cards, require very-high-bandwidth, uncompressed transmission of video data at the lowest latency possible. CoaXPress® technology offers the speed, performance and flexibility to meet the requirements of these high-end applications:

  • Industrial bottling inspection systems
  • Food sorting systems
  • Medical imaging
  • Traffic monitoring

Security and Surveillance

Security and surveillance applications typically require high-speed security cameras for monitoring people or traffic and other types of surveillance imaging. These cameras need to be able to capture and send high-speed video over very long distances of cables. The low-latency, high-resolution High Definition Serial Data Interface (HD-SDI) can support a high frame rate and uncompressed video data for these types of applications:

  • Security camera and host capture cards
  • Casino monitoring
  • Traffic monitoring
  • Video surveillance

We Offer These Solutions for Your Design


Equalizers (Receivers)

Our auto-adaptive coaxial cable video equalizers enable the signal recovery performance to automatically adapt to compensate for different cable lengths, varying temperatures, system aging and other factors. They support simultaneous video downlink, uplink for camera control and power over a single coaxial cable and are designed for the lowest-achievable power consumption to reduce the amount of wasted energy and unwanted heat within systems.

Transmitters (Drivers)

Our cable drivers enable frequency separation on a single copper cable to allow video, control and power signals to be transmitted simultaneously without interference.

Transceivers (Equalizers/ Transmitters/Repeaters)

Our transceivers are chipsets consisting of a transmitter that is integrated into a camera and an equalizer that is integrated into the frame grabber on the system head end. Our single-chip transceiver devices also feature integrated Clock-Data-Recovery (CDR), which enables them to also be used as cable extenders/repeaters. Real-time cable link signal integrity test capability ensures link quality at all times and  low-frequency clock recovery for camera-side devices.

Supported Protocols


We offer solutions that are compatible with these networking protocols, depending on the requirements of your specific application

  • CoaXPress® Technology
  • HD-SDI

Data and Video Transceivers