Standards-Compliant Asymmetric High-Speed Solution for ADAS Camera and Sensor Connectivity 


The adoption of Advanced Driver-Assistance Systems (ADAS) is driving up the number of cameras and sensors integrated into vehicles to support remote sensing technologies like radar and LiDAR. Next-generation vehicles are expected to have six or more cameras to enable L2 and L2+ ADAS functionalities. As image sensor technology and satellite sensor architectures evolve to deliver higher resolution and quality, the increasing number of in-vehicle camera/sensor links require security and support for data rates of more than 2 Gbps.

To address the requirements of next-generation automotive camera, sensor and display applications, the Automotive SerDes Alliance Motion Link (ASA-ML) standard was developed by an alliance of leading automotive Original Equiment Manufacturers (OEMs), Tier 1 suppliers and  semiconductor vendors, including Microchip. This open, multi-vendor, standards-based solution enables the transition from proprietary to standards-based serializers and deserializers.

VS700: The Industry’s First ASA-ML Solution


The VS700 family of ASA-ML-compliant devices delivers high-speed and high-reliability performance for a wide range of automotive ADAS applications. The VS700 family includes single-port, dual-port and quad-port devices that are compliant with the ASA 2.1 standard. The serializer devices can be used in camera and sensor applications, and the deserializer devices are used in zonal aggregation, Electronic Control Unit (ECU) and High-Performance Computing (HPC) platforms.

VS775S

Products


VS775S Serializer IC

VS775S Single-Port Serializer/Deserializers

Key Features

  • ASA-ML v2.1 standard compliant
  • Configurable as serializer or deserializer
  • Link layer security (ASAsec) support
  • Integrated solution for EEPROM-less camera designs
  • ISO 26262 ASIL-B certified and AEC-Q100 Grade 2 qualified
VS776 Deserializer IC

VS776 Multi-Port Hub/Deserializers

Key Features

  • ASA-ML v2.1 standard compliant
  • Per-port-configurable ASA Tx/Rx ports for aggregation and forwarding applications
  • Two MIPI® CSI-2® output ports (C/D-PHY combination)
  • Link layer security (ASAsec) support
  • ISO 26262 ASIL-B certified and AEC-Q100 Grade 2 qualified 

Product Highlights


Standards Compliant

  • Support for latest ASA-ML standard
  • Multi-vendor interoperability

Scalability, Flexibility and Robustness

  • NRZ/PAM2 for line rates of up to 8 Gbps for highest noise immunity
  • Line rates up to 16 Gbps with PAM4
  • Zonal aggregation/data forwarding
  • Coax cable lengths up to 15m, STP cable lengths up to 10m
  • Compatible with Power over Coax (PoC)

Security

  • Standards-based ink-layer security (ASAsec)
  • Authentication and encryption support
  • No computational burden on the ADAS processor
  • No reliance on proprietary image sensor security

Low Power and Optimized

  • Low power consumption based on Time Division Duplex (TDD) scheme
  • Optimized BOM with PoC filtering and EEPROM-less design
  • Low-cost automotive-qualified package and small footprint
  • Enables Low-cost Automatic Optical Inspection (AOI) manufacturing process

Applications


Sensor Unit (Camera, LiDAR, Radar) or Viewing Mirrors


  • Satellite Camera module 
  • Remote LiDAR unit
  • Satellite Radar unit
  • Full-display viewing mirror
Camera

ADAS ECU/HPC


  • Sensor line card
  • Zonal aggregator
  • Forwarding applications (to sensing and viewing ECUs)
Zonal Aggregator

Start Your Development With VS700 Evaluation Kits


Leverage our VS700 Serializer and Hub/Deserializer evaluation kits to evaluate how our ASA-ML solutions can meet the needs of your ADAS application. Contact your local Microchip sales office for more information.

Evaluation Kit / EVB