We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Comprehensive Development Platforms for Rapid Innovation and Deployment


Our FPGA solution stacks are tailored sets of integrated hardware and software components designed to accelerate the development and deployment of FPGA-based applications. Our solution stacks are powered by the high-performance, secure, low-power processing capabilities of PolarFire®, SmartFusion® 2 and IGLOO® 2 FPGAs and SoCs. These FPGA products are complemented by evaluation kits, comprehensive development tools, IP cores and reference designs to create a unified solution that simplifies the design process, enhances security and accelerates time to market for applications in edge-to-cloud bridging, medical imaging, smart robotics, embedded vision, industrial edge, Artificial Intelligence and Machine Learning (AI/ML), edge communications and more. 

Explore FPGA and SoC Solution Stacks


PolarFire® FPGA Ethernet Sensor Bridge

The PolarFire FPGA Ethernet Sensor Bridge is a low-power sensor-bridging platform for edge-to-cloud AI applications using NVIDIA® Jetson™ AGX Orin™ and IGX Orin™ developer platforms.

Smart Robotics

Boost your robotics efficiency with secure, precise PolarFire FPGA solutions that save up to 50% energy and integrate AI/ML seamlessly.

Medical Imaging

Deliver cutting-edge technologies in ultrasound, MRI and CT applications with enhanced image quality, security and diagnostic accuracy.

Smart Embedded Vision

Accelerate smart embedded vision applications at the Intelligent Edge with solutions that support 4K resolutions with low-power 12.37 Gbps SerDes.

Motor Control

We offer solutions for flexible, low-power motor control that deliver deterministic, synchronous performance for multi-axis and high-RPM motor control.

Edge Communications

Our portfolio of edge communications solutions includes DSP, SerDes, networking, MPUs and analog blocks to address power, size, cost and security needs in communication applications.

Elements of a Comprehensive Solution Stack


With everything you need to develop and FPGA-based application, our solution stacks streamline development, reduce redundant work and empower you to bring advanced applications to market faster and with less risk.

The core of each solution stack is a low-power, high-performance PolarFirePolarFire SoCSmartFusion 2 or IGLOO 2 FPGA. These devices provide the energy efficiency, security and reliability required in medical imaging, embedded vision, motor control, communications and edge AI applications.

Integrated design tools like SmartHLS™ compiler software and Libero® SoC Design Suite build upon this foundation to simplify the hardware and embedded design process. With these design tools, you can develop applications faster and eliminate low-level coding to help you focus on application-specific functionality.

Development and evaluation platforms, including SOMs and FMCs, allow you to prototype, test, reduce design risk and facilitate smoother transitions to market. These platforms enable early validation and rapid iteration, which are essential for refining complex designs.

Our solution stacks also include a comprehensive ecosystem of operating systems, IP, middleware and design services to provide the essential software infrastructure that reduces integration challenges and supports faster deployment. With access to open-source operating systems and pre-built IP, you can integrate vital functions like networking and real-time processing.

Our solution stacks contain IP cores for protocols such as MIPI® CSI-2® RxMIPI CSI-2 Tx10 GbE and PCI Express® to bring you pre-validated, modular functionality.