We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

High Reliability, Low Cost and Short Lead Times for New Space Applications


Our sub-QML FPGAs for space applications bridge the gap between traditional Qualified Manufacturers List (QML) components and Commercial Off-The-Shelf (COTS) components, which typically have little to no radiation or reliability data. For New Space’s low- to mid-volume constellations with stringent cost and schedule requirements, sub-QML FPGAs are the optimal solution that combine the radiation tolerance of QML components with our space flight heritage that permits lower screening requirements for lower cost and shorter lead times.

Products


As an example of sub-QML FPGA screening and qualification, this table shows all the available screening flows for RTG4™ FPGAs. The top three rows show traditional QML screening while the bottom four rows show sub-QML screening. Dark green represents the best screening, light green represents good screening and yellow indicates a reduction in screening standards to reduce costs.

Key Benefits of Sub-QML FPGAs


Radiation Tolerance

Because sub-QML FPGAs are radiation-tolerant FPGAs with reduced screening flows, they have the same radiation performance as QML FPGAs.

Reliability

Using the same technology as the equivalent QML components, our sub-QML FPGAs offer the highest reliability in the industry.

Screening and Qualification

A broad range of screening flows and qualification levels for sub-QML FPGAs enables a reduction in cost and shorter lead times for satellite constellations. We offer sub-QML FPGA screening flow options for all our radiation-tolerant RTSX-SU, RTAX™ S/SL/DSP, RT ProASIC® 3, RTG4™ and RT PolarFire® FPGA families.

Ability to Solve Key Market Issues

Sub-QML FPGAs provide a faster and more economical production path for developers of New Space missions while delivering high reliability and radiation protection.

Featured Applications and Capabilities


Sub-QML FPGAs offer a variety of qualification levels, screening flows and package options, which make them ideal for Class 1 space missions, New Space constellations, medical electronics, nuclear power plant control and many other applications. 

Space                                                 

Radiation and Reliability

Radiation-Tolerant FPGAs

RTG4 FPGAs