We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

High-Reliability, Radiation-Tolerant, Antifuse-Based FPGAs


These radiation-tolerant FPGAs offer industry-leading advantages for designers of space flight systems. With low-power consumption, true single-chip form factor and live-at-power-up operation, RTAX FPGAs are the choice for space designers. From concept to final integration and flight, we provide the tools and support to help you successfully integrate your space flight application into RTAX radiation-tolerant FPGAs. For space applications that require a lower standby current, we offer RTAX FPGAs, a low-power-grade option that has half the standby current of our standard FPGAs at worst-case conditions.

RTAX-DSP FPGAs offer up to 166 user I/Os and RTAX-S/SL FPGAs offer up to 840 user I/Os for space-based applications. The RTAX FPGA product family features SEU-hardened flip-flops implemented without any user intervention and includes embedded SRAM with error correction encoding.

Embedded radiation-tolerant DSP math blocks feature 18 bit × 18 bit multiply-accumulate blocks that enable efficient implementation of DSP building blocks such as Finite Impulse Response (FIR) and Infinite Impulse Response (IIR) digital filters, Fast Fourier Transforms (FFTs) and Inverse Fourier Transforms (IFTs), Discrete Cosine Transforms (DCTs) and Reed-Solomon encoding algorithms. The RTAX-DSP FPGA family features up to 120 math blocks, each capable of operating at 125 MHz over the full military temperature range (-55 °C to 125 °C) for a total throughput of 15 billion multiply/accumulates per second (15 GMACS) without any user intervention.

Features

  • Highly reliable, nonvolatile antifuse technology
  • Up to 120 DSP math blocks with 125 MHz
  • 18 bit × 18 bit multiply-accumulate units
  • Up to 540 kbits of embedded memory with optional EDAC protection
  • Hermetically sealed packages for space applications (CQFP, CCGA/LGA)

Radiation Tolerance

  • Total dose: 300 krad (functional) and 200 krad (parametric)
  • SEU less than 1E-10 errors per bit-day (worst-case GEO)
  • SEL immune to LETTH more than 117 MeV-cm2/mg
  • SEU immune to LETTH > 37 MeV-cm2/mg

Qualification 

  • QML class Q and QML class V qualification

Learn About Our Space FPGA Portfolio


Radiation and Reliability 

Radiation-Tolerant FPGAs

Sub-QML FPGAs

Products 


Device

RTAX2000D/DL

RTAX4000D/DL

RTAX250S/SL RTAX1000S/SL RTAX2000S/SL RTAX4000S/SL

Equivalent System Gates

2,000,000

4,000,0000

250,000 1,000,00 2,000,000 4,000,000

ASIC Gates

250,000

500,000

30,000 125,000 250,000 5,000,000

Register (R-Cells)

9,856

18,480

1,408 6,048 10,752 20,162

Combinatorial (C-Cells)

19,712

36,960

2,816 12,096 250,000 500,000

Embedded Core RAM Blocks

64

120

12 36 64 120

Embedded Core RAM Bits

288k

540k

54k 162k 288k 540k

Hardwired Clocks

4

4

4 4 4 4

Routed Clocks

4

4

4 4 4 4

I/O Banks

8

8

8 8 8 8

User I/Os (Maximum)

166

166

198 418 684 840

I/O Registers

2,052

2,520

744 1,548 2,052 2,520

Speed Grades

STD, -1

STD, -1

STD,-1 STD,-1 STD,-1 STD,-1

Screening Level

E,B,V

E,B,V

E,B,V E,B,V E,B,V E,B,V

CQFP Package

352

352

208,352 352 256,352 352

DSP Mathblocks

64

120

- - - -
CCGA/LGA - - 624 624 624,1152 1272  

Documentation


Search Documentation
Showing for
Document Category
Title
Date
18 Aug 2022
Document Category
Title
Date
Supporting Collateral
08 Jun 2009
Document Category
Title
Date
Supporting Collateral
08 Jun 2009
Document Category
Title
Date
Supporting Collateral
08 Jun 2009
Document Category
Title
Date
Application Notes
02 Apr 2012
Document Category
Title
Date
Product Brief
14 Oct 2022
Document Category
Title
Date
Supporting Collateral
23 Jul 2014