We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

USB 2.0 Host Controller


IP core has been implemented in Verilog HDL and its functionality has been verified using different test cases in simulation environment as well as on hardware. It is provided as Microchip® LibreSoC SmartDesign Ready component and hence can be easily integrated in SmartDesign system.


Features and Benefits


  • Supports LS (1.5 Mbps), FS (12 Mbps) and HS (480 Mbps) modes.
  • Supports Control, Bulk and Interrupt transfers.
  • Contains two different interface for Control Port and Data Port to improve Clock Domain Crossing (CDC) performance.
  • Supports Asynchronous AXI clock interface.
  • Configurable memory depth.

Licensing Options


For additional information, visit SLS webpage or contact SLS through info@slscorp.com email.

Documentation


Title
usb2-0_host_controller Link