USB 3.2 2x2


Softnautics SuperSpeed USB IP solution is based on the USB 3.2 Gen 2 specification. USB IP consists of the Device, Host, DRD controllers, and Retimer with and without support for the USB Type-C. It is backward compatible and enables quick development of advanced chip designs, incorporating the 5.0 Gbps SuperSpeed USB standard. It is platform independent and available for diverse ASIC and FPGA applications.


Features and Benefits


  • Standard PIPE and UTMI+/ULPI interface
  • Standard AMBA-AXI interface
  • Standard xHCI layer
  • Support all speed modes
  • Fully synchronous design

Licensing Options


For additional information, contact: business@softnautics.com or Visit SoftNautics

Documentation


Title
usb-3-2-2x2 Link