We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

SpaceWire Node


SpaceWire protocol is a standard for high-speed links and networks for use in on-board spacecraft, easing the interconnection of sensors, mass-memories, processing units and downlink telemetry sub-systems. It is a full-duplex, bidirectional, serial, point-to-point data link. It encodes data using two differential pairs in each direction. That is a total of eight signal wires, four in each direction. The SpaceWire RDDP (reliable data delivery protocol) is applicable to many aerospace microelectronics devices like spacecraft systems, nano satellites (i.e. CubeSat), space cameras, OBC (On Board Computer) and embedded microcontrollers. This IP core can operate up to the packet level in point-to-point links, without requiring any destination address. SpaceWire IP Core has been designed all-in RTL (VHDL), without the requiring an external microprocessor or software for encoding/decoding in order to reduce the required gate & memory.


Features and Benefits


  • SpaceWire Encoder-Decoder: It implements a complete, reliable and fast SpaceWire encoder-decoder designed according to ECSS-E-ST-50-12C.
  • IP "Builder": Dozens of user-configurable parameters allow obtaining the exact configuration required by the customer, ensuring efficient use of the available programmable logic resources.
  • Evaluation version available: Encrypted, time-limited version available.

Licensing Options


For additional information, contact at: info@soc-e.com or visit SoC-e 
 

Documentation


Title
soce-ip Link