The MIV_ESS v2.0 is a Mi-V ecosystem IP core available for the Microchip FPGA and System-on-Chip (SoC) FPGAdevice families. The core is a multi-featured, highly-configurable, Extended Subsystem (ESS), which supports bothbootstrap and base peripherals. It is specifically designed to use with the MIV_RV32 soft processor.