MIPI CSI-2 is a standard specification defined by Mobile Industry Processor Interface (MIPI) Alliance.The Camera Serial Interface 2 (CSI-2) specification defines an interface between a peripheral device(camera) and a host processor (baseband, application engine). MIPI_CSI2_Tx and MIPI_CSI2_Rx are included in the MIPI CSI2 license.