We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

LVDS_RX_7_1


Low-voltage differential signaling (LVDS) is a high-speed, low-power, general-purpose interfacestandard. Also known as the ANSI/TIA/EIA-644 standard, LVDS was approved in March 1996. LVDS uses differential signaling with a nominal signal swing of 350 mV differential.


Features and Benefits


 

 

  • LVDS uses current mode drivers, which limit power consumption.
  • The data is 7:1 serialized, and four data streams and a dedicated clock are driven over five LVDS pairs
  •  

     

     

     

     

     

     

     

    Licensing Options


    Obfuscated License: Free with any Libero License 

    RTL Source License: Click Buy Now 

    Documentation


    Title
    UG0645: Low Voltage Differential Signaling 7:1 User Guide Download