We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

VME Slave (VME to AXI Bridge)


The ANSI/VITA 1.0-1994 or VME64 specification establishes a framework for 8-, 16-, and 32-bit parallel bus computer architectures that can implement single and multiprocessor systems. The VMEbus specification defines an interfacing system used to interconnect microprocessors, data storage, and peripheral control devices in a closely coupled hardware configuration.

iWave’s IP is compliant with ANSI/VITA1.0-1994 and implements the slave configuration of the VMEbus data transfer layer consisting of the Data Transfer Bus and the Priority Interrupt Bus modules. This IP can be considered as a VME to AXI bus bridge and can be implemented in any FPGA having an interface to a VME Bus Interface.


Features and Benefits


  • Core is compliant with ANSI/VITA 1.0-1994
  • VME Slave IP provides a bus bridge between VME and AXI interfaces
  • Supports A32, A16 and A8 addressing modes with D16 data

Licensing Options


For additional information, contact mktg@iwavesystems.com or visit iWave

Documentation


Title
iw-vme Link
iw-vme-slave-brochure Link