We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

NAND Flash Controller


NAND Host Controller provides an easy interface to access NAND Flash Memory devices. This IP forms a bridge between the NAND flash and the User (Processor), enabling storing, reading, and erasing of the data in NAND flash. The Controller has two different variants depending on the availability of the processor on the user side. One is the AXI-compliant interface for accessing the processor, and the other is a custom interface that can be used without the processor


Features and Benefits


  • Core is compliant with ONFI 1.0 specification.
  • Supports both processor and non-processor environments with two different variants
  • Controller supports a rich set of NANDcommands
  • This IP will issue the necessary command address and controls all the necessary actions required to program.

Licensing Options


For additional information, contact mktg@iwavesystems.com or visit iWave

Documentation


Title
iw-nand-flash-controller Link
iw_nand-flash-controller-brochure Link