We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

SD/SDIO Host Controller


SD/SDIO 3.0 Host controller is compatible with the SD Physical Layer specification V3.0. The core supports the AXI4-Lite interface for the control and status register access and the AXI4-MM interface for data transfer through ADMA2 mode. The Host interface is compatible with the standard register set for the host controller as per SD host controller specification Version 3.0


Features and Benefits


  •  Compliant with SD Host Controller Standard Specification Version 3.0
  •  Compliant with SD Physical Layer Specification Version 3.0
  •  Controller supports standard register set for the host controller.
  • Core offers a UHS-I mode of operation.
  • SDR12 – SDR up to 25MHz 1.8V signaling.
  • SDR25 – SDR up to 50MHz 1.8V signaling.
  • SDR50 – SDR up to 100MHz 1.8V signaling.
  • SDR104 – SDR up to 208MHz 1.8V signaling.

Licensing Options


For additional information, contact mktg@iwavesystems.com or visit iWave

Documentation


Title
sd-sdio-host-controller Link
sd-sdio-host-controller-brochure Link