We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

HDMI_RX


Microchip's High-definition Multimedia Interface (HDMI) RX IP supports video data and audio packet data receptionaccording to the HDMI standard specification


Features and Benefits


  • HDMI 2.0 compliance
  • 8, 10, 12, and 16-bit color depth
  • RGB, YUV 4:2:2, and YUV 4:4:4 color formats
  • One or four pixels per clock input
  • Resolutions up to 1920 × 1080 @ 60 Hz (One Pixel mode)
  • Resolutions up to 3840 × 2160 @ 60 Hz (Four Pixel mode)=
  • Hot-plug event detection
  • TMDS (Transition-Minimized Differential Signaling) decoding
  • DVI input compatibility
  • Display Data Channel (DDC)
  • Enhanced Display Data Channel (E-DDC)
  • Native and AXI4-Stream video interfaces
  • Native and AXI4-Stream audio interfaces

 

 

Licensing Options


Obfuscated License: Free with any Libero License 

RTL Source License: Click Buy Now 

Documentation


Title
HDMI RX IP User Guide Download