We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

H264-D-BP


The H264-D-BP IP core is a video decoder complying with the Constrained Baseline Profile of the ISO/IEC 14496-10/ITU-T H.264 standard. It implements a hardware decoder with very low latency and high throughput that is suitable for live streaming and other delay-sensitive applications.


Features and Benefits


  • Constrained Baseline Profile AVC/H.264 decoder
  • Ultra-Low-Latency: less than one msec latency for most widely used formats
  • High performance: 2.5 cycles per pixel
  • Zero CPU overhead, stand-alone operation

Licensing Options


For additional information, contact info@cast-inc.com or visit CAST

Documentation


Title
h264-d-bp Link