We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Fast SHA-256 Hash


The SHA-256 Secure Hashing Algorithm was developed by the National Institute of Standards and Technology (NIST), and is described in FIPS PUB 180-3. It is a 32-bit algorithm which may be used to generate a unique 256-bit \\"digest\\" from an arbitrary length input message, where the digest is a compressed but irreversible representation of the original message which may be used to determine whether the message has been altered in transit.


Features and Benefits


• Implements SHA-256 secure hash algorithm to NIST FIPS Publication 180-3

• Fast operation – each 512-bit block requires only 66 master clock cycles

• Performs automatic message length calculation and padding insertion

• Optional user initialisation of IVs for efficient HMAC support

Licensing Options


For additional information, contact  info@heliontech.com or visit Helion