The high performance core described here is one of several available from Helion which implement a combination of the hashing algorithms supported in our single mode hash cores. These cores are perfect where flexible authentication algorithm support is required in the minimum of logic resources.This particular core supports the SHA-1 and SHA-256 Secure Hash Algorithms as described in FIPS PUB 180-3.