We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

EP550 Host Controller for SD 2.0 Memory Card, SDIO, and MMC


The EP550 is a host controller for SD memory card, SDIO and MMC interface. The core connects the host CPU of the system to the SD card socket. External SD cards can be accessed by the host CPU through the EP550 controller core IP.


Features and Benefits


  • Host controller for Secure Digital (SD), SDIO, SD Combo, and MultiMedia Card (MMC) bus
  • Allows host CPU to access SD and MMC devices
  • Compatible with SD 2.0, including high capacity (SDHC) and 8-bit MMC 4.2 specifications
  • Many choices of CPU interfaces, including AHB, APB, SH4, Wishbone, PCI and generic user interface
  • Licensing Options


    For additional information, contact info@eurekatech.com or visit Eureka Technology

    Documentation


    Title
    ep550-host-controller-for-sd-2-0-memory-card--sdio--and-mmc Link