eMMC 5.1 Controller interfaces MMC / eMMC card to any processor with a generic interface. The interface towards the eMMC is realized by the eMMC protocol implemented in the controller. The core supports AXI4-Lite interface for the control and status register access and AXI4-MM interface for data transfer through ADMA2 mode.