We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

DO254 ARINC 429 Transmitter


The ARINC 429 Tx IP Core implements a transmitter as specified in the ARINC Specification 429 Part 1-17.

This “Mark 33 Digital Information Transfer System (DITS)” specification defines how to transfer digital data between avionics systems elements. The transmission is done over a twisted and shielded pair of wires and bi-directional data flow is not permitted. An extra twisted and shielded pair of wires is used when data is required to flow both ways.


Features and Benefits


  •  Compliant to ARINC Specification 429-17 (May 17, 2004)
  •  Design Assurance Level A according to DO-254 / ED-80
  • Single clock domain fully synchronous design
  • Configurable data rate
  • Multiple error checking (frequency, gap, parity and form)
  • Interfaces to standard line drivers without additional logic
  • Simple interface to user’s logic

Licensing Options


For additional information, info@safecoredevices.com or visit SafecoreDevices

Documentation


Title
do254-arinc-429-transmitter Link