We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Display_Controller


The Video and Electronics Standard Association (VESA) standard defines standard timing signals for interfacing witha display such as a monitor. The display controller generates display synchronization signals based on the VESA standard for various display resolutions. It generates the horizontal and vertical sync signals, the horizontal and vertical active signals, and the frame end and data enable signals. 


Features and Benefits


  • Supports video Resolution of HD, Full HD, and 4K
  • Operates at 1 Pixel Per Clock and 4 Pixels Per Clock
  • Includes an AXI4-Lite interface for dynamic IP configuration
  • Provides AXI4-Stream interface support
  • Compatible with both progressive and interlaced video methods
  • Supports a strobe signal that generates a 3-bit HSYNC and Data Valid signal instead of a 1-bit signal, enabling precise timing for parameters not divisible by 4
  •  

     

    Licensing Options


    Obfuscated License: Free with any Libero License 

    RTL Source License: Click Buy Now 

    Documentation


    Title
    Display Controller User Guide Download