FlexCFR is a field-proven, high-flexibility Crest Factor Reduction solution that enables RF transmitter systems to use power amplifiers (PA) more efficiently. Systems4Silicon supplies all IP for a complete CFR sub-system that is user customizable and independent of the target device.