CoreRISCV_AXI4 is a softcore processor designed to implement the RISC-V instruction set for use in Microchip FPGAs. The processor is based on the Coreplex E31 designed by SiFive, containing a high-performance single-issue, in-order execution pipeline E31 32-bit RISC-V core