CoreLNSQRT


CoreLNSQRT is used to compute natural logarithm and square root of a fixed pointpositive number. The general implementation of CORDIC in hyperbolic mode has limited range of inputs


Features and Benefits


  • Expanded hyperbolic function for wide input range (up to 64 bits)
  • Selectable Sequential or pipelined architecture
  • Square root and natural logarithm computation
  • Licensing Options


    (https://www.microchipdirect.com/product/search/all/CoreLNSQRT)

    Documentation


    Title
    hb0818_coreLNSQRT.book Download