Joint Photographic Experts Group (JPEG) is a widely used image compression standard that allows for the efficient compression and storage of digital images. The JPEG Decoder is compliant with the Baseline Sequential Discrete Cosine Transform (DCT) mode of the ISO/IEC 10918-1 JPEG standard. It decodes or decompresses the JPEG coded YUV (4:2:2) video input and provides the decompressed YUV (4:2:2) video output