CoreJESD204BRX is the receiver conforming to the JEDEC JESD204B standard. This specification describes a high speed serial interface for data converters. This IP core supports 2 default data rates, 1.25 Gbps and 2.5 Gbps per lane. This means 10Gbps can be achieved across the 4 lanes of the CoreJESD204BRx for most configurations. The Core can be reconfigured through the APB interface to allow EPCS mode to achieve a higher data rates.