We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Core8051s


Core8051s is an ASM51-compatible microcontroller core that can run programs written for the 8051. It contains the main 8051 core logic but no peripheral logic. Core8051s has an APB bus interface that can be used like the SFR bus to easily expand the functionality of the core by connecting it to existing APB IP peripherals. This allows users to configure the core with the peripheral functions (timers, UARTs, I/O ports, etc.) that they need for their application


Features and Benefits


  • APB bus peripheral interface
  • Optional MUL, DIV, DA instructions can be removed if not used to reduce core size
  • Optional OCI debug block

Licensing Options


Free with any Libero License 

Documentation


Title
Core8051s_HB Download