CORE10GMAC


Core10GMAC is designed for the IEEE® 802.3-2012 specification and supports 10GBASE-R and 10-Gigabit Media-Independent Interface (XGMII).


Features and Benefits


  • Configurable System Interface bus Width
  • Synchronous or Asynchronous First in First Out (FIFO) Based Transmit Interface
  • Synchronous or Asynchronous FIFO Based Receive Interface
  • Configurable Preamble Size and Contents
  • Pause Frame Insertion on Transmit, and Flagging on Receive
  • Documentation


    Title
    Core10GMAC User Guide Download