KAYA Instruments, a leader in CoaXPress technology, is offering the CoaXPress IP Core in single or multi-link high-speed solutions for rate-demanding video applications encompassing the GenICam standard. The device IP core includes a reference design with FPGA transceivers and an efficient and FPGA-friendly streaming interface with a highly configurable pixel packer for connecting to imaging sensors or user logic..