CAN-CTRL is a CAN bus controller that performs serial communication according to the CAN 2.0, CAN FD, and CAN XL specifications.The CAN bus controller is available in two versions: Standard and Safety-Enhanced. The Safety-Enhanced versions are certified as ISO-26262 ASIL-D Ready.