The Auto Gain Control IP core takes cameras via an AXI Stream source and then automatically calculates the alpha and beta values of the input image and determines the output of the input image using the calculated alpha and beta values.
For additional information, contact info@logictronix.com or visit LogicTronix