iWave’s ARINC IP core is ARINC 818–2 compliant offering point-to-point, high-speed, low-latency video transmission. This IP core can be implemented on any transceiver-based FPGA device. It can be used for both transmit and receive applications. This core supports configurable ADVB video formats and uses a simple streaming interface to interface with video & image processing IP cores supported by FPGA vendors