Since a vast portion of the newer applications of the ARINC 818-2 has several displays with many channels of ARINC 818-2, switching has turned out to be more imperative. ARINC 818-2 switch can support up to 12 channels. ARINC818-2 Switch IP core is compatible with the ARINC818-2 specification. Multiple switching modes such as broadcast, unicast, multicast, and mixed are also supported.