Alpha blending uses alpha channels to control the transparency of images when combined with a background. An 8-bit alpha channel provides 256 levels of transparency, with 0 representing complete transparency and 255 representing complete opacity. This technique allows for the layered rendering of multiple images onto a single background, creating a final image with blended transparency.