We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

ADC_SCALING


An analog to digital converter (ADC) converts a voltage signal as input to a digital signal in a number of bits that depends on ADC resolution. Signals that are not available in voltage form, such as currents, are converted to a voltage signal before conversion to digital data. The digital signal output of the ADC that is relative to its bit width must be scaled to a value that can be properly interpreted by the system that processes the signal.


Features and Benefits


  • Performs auto offset computation initially.
  • Scales raw ADC data into phase currents
  • Detects over current fault after phase current computation, which can be used to stop the motors immediately.
  • Involves disabling PWM and triggering the ADC by a pre-determined number of times (8192) to determine ADC offset
  •  

     

    Documentation


    Title
    ADC Scaling User Guide Download