Get Ready for PolarFire® 2 FPGAs


The PolarFire 2 FPGA family will go even further up the performance and power efficiency curve and add new RISC-V-based high-performance compute elements, adding 15× more compute capability to our roadmap.

RTG4™ FPGA Lead-Free Packages Achieve Highest Space Qualification


Our RTG4™ radiation-tolerant FPGAs with lead-free flip-chip bumps have earned the prestigious QML Class V qualification, the highest standard for space components. This designation signals exceptional reliability for critical space missions, including deep space and national security programs. RTG4 FPGAs offer low power consumption, zero configuration upsets and enhanced longevity for high-performance space applications.

Automotive and Industrial Functional Safety Certification for Libero® SoC Design Suite


Libero SoC Design Suite version 2023.2 SP1 is certified for ISO 26262 ASIL-D and IEC 61508 SIL-3 by TÜV Rheinland for PolarFire FPGAs and SoCs. Containing development tools and methodologies that comply with standards and safety requirements, the functional safety package allows you to complete the certification process and prove compliance faster and easier than before. The certification accelerates time to market for industrial, automotive and medical products that require functional safety.

PolarFire SoC Discovery Kit Makes RISC-V and FPGA Design Affordable and Accessible


This ready-to-use development platform features a quad-core, RISC-V application-class processor that supports Linux® and real-time applications. With a rich set of peripherals and 95 thousand low-power, high-performance FPGA logic elements, this low-cost kit can rapidly test application concepts, develop firmware applications, program, and debug user designs.

Acquisition of Neuronix AI Labs


Through the acquisition of Neuronix AI Labs, we’re able to enhance our AI-enabled edge solutions by integrating neural network sparsity optimization technology. Already known for their low power consumption, reliability and security, our PolarFire FPGAs and SoCs will be further strengthened by the addition of efficient AI/ML processing at the edge. By integrating Neuronix AI Labs’ technology into our VectorBlox™ Accelerator SDK, system designers will be able to develop power-efficient, small-footprint hardware for computer vision applications without deep FPGA expertise while also being able to update neural networks seamlessly. Incorporating Neuronix AI Labs’ technology into our FPGAs will help to significantly boost AI performance, making PolarFire FPGAs an excellent solution for cost-sensitive, power-constrained systems.

Intelligent Edge Solution Stacks for PolarFire FPGAs and SoCs


We tailor our PolarFire FPGA intelligent edge solution stacks to specific technologies and vertical-market requirements. These solution stacks include detailed Intellectual Property (IP), reference designs, development kits with sample designs, application notes, demo guides and more. We offer stacks for the following technologies and applications:

It’s Never Been Easier to Switch to PolarFire FPGAs and SoCs


Slash your time to innovation. Cut your design and development costs. Reduce your risk. We offer the following resources to help you integrate PolarFire FPGAs into your next project.

Find the Best PolarFire FPGA or SoC for You


PolarFire Mid-Range FPGAs

  • Cost-optimized, lowest power in their class
  • 250 Mbps to 12.7 Gbps transceivers
  • 100K to 500K LEs, up to 33 MB RAM
  • Best-in-class security and exceptional reliability

PolarFire SoC FPGAs

  • Deterministic, coherent 64-bit multi-core RISC-V CPU
  • 25K to 460K LEs featuring 12.7 Gbps transceivers
  • Up to 50% lower power than alternatives
  • Integrated DDR3/4, LPDDR3/4 controller and PHY

RT PolarFire Radiation-Tolerant FPGAs

  • Immune to configuration upsets
  • 50% lower power than SRAM FPGAs
  • 250 Mbps to 10 Gbps transceivers

PolarFire FPGA Family

Our award-winning PolarFire FPGAs deliver the industry’s lowest power at mid-range densities with exceptional security and reliability. This family of products spans from 100K Logic Elements (LEs) to 500K LEs, features 12.7G transceivers and offers up to 50% lower power than competing mid-range FPGAs. The devices are ideal for a wide range of applications within wireline access networks and cellular infrastructure, defense and commercial aviation markets, as well as industrial automation and Internet of Things (IoT) markets. Get started with your design today by downloading the Libero® SoC Design Suite and ordering a PolarFire development kit that best matches your needs.