Are you looking for robust security, high reliability and low power consumption for your embedded application? Download our brochure to learn about the many features and benefits of our FPGA and SoC products.
Reduce power by 50% over equivalent SRAM FPGAs. PolarFire FPGAs combine low cost and SerDes and DSP resources to satisfy a range of high-speed and compute-intensive systems constrained by low power requirements and small form factors.
Improve design integration with low-density IGLOO 2 devices that give you more resources than other FPGAs in their class. With low power, proven security and exceptional reliability, these devices are ideal for a variety of applications.
If you are designing a high-volume application around the Arm® Cortex®-M1 processor, select the ProASIC 3 series of Flash FPGAs for a breakthrough combination of power, performance, density and features. You’ll get all the benefits of programmability and time-to-market at a low cost.
Meet low-power and small-space requirements of portable electronics with the IGLOO family of reprogrammable and full-featured nonvolatile Flash FPGAs. The 1.2V to 1.5V operating voltage family offers the industry’s lowest-power consumption—as low as 5 μW.
Our nonvolatile, reprogrammable ProASIC Plus family is based on 0.22 um LVCMOS process with four layers of metal. This family offers up to one million system gates, up to 198 kbits of two-port SRAM and up to 712 user I/Os to provide 50 MHz PCI performance. Take advantage of the following benefits:
Fusion mixed-signal FPGAs integrate analog and digital functions on one chip. They contain configurable analog, large Flash memory blocks, comprehensive clock generation and management circuitry, and high-performance, Flash-based programmable logic.
Find out how you can use our power management solutions to reduce the total footprint size of your FPGA-based design, maximize power density and save valuable PCB space.
Create flexible and powerful FPGA-based systems using our crystal, MEMS oscillator and multiple-output clock generator FPGA clocking solutions.
Speed up and simplify your development with our easy-to-learn and easy-to-adopt design resources that include:
If you need extra help with your project, contact one of our FPGA Design Partners.