Create flexible and powerful FPGA-based systems using our crystal, MEMS oscillator and multiple-output clock generator FPGA clocking solutions. Fully designed, tested and validated to work with our FPGAs, these solutions speed your time to market while also offering optimized performance and reduced risk, cost, and board footprint. Use our ClockWorks® Configurator and Clock and Timing Product Selection Guide to customize a solution for your specific timing requirements. Our timing solutions are ideal for consumer, industrial, computing, telecommunications, military and space systems, and many other applications.

FPGA and SoC Clock and Timing Made Easy

  • Fully designed, tested and validated to achieve fast time to market with reduced risk
  • Complete clocking solution for every FPGA configuration
  • Turnkey reference designs and development kits
  • Easy to design-in, yet simple to modify and customize with our clock design tools
  • Expert technical support
  • One supplier, single point of support for crystals, oscillators, buffers, clock generators, jitter attenuators, IEEE® 1588 solutions

FPGA and SoC Clock and Timing for Every Application

  • High-reliability clock solutions for demanding end applications
  • Tight stability, extended temperature, automotive and military/space solutions available
  • Radiation-tolerant oscillators for space applications
  • Fully system-level tested and validated
  • Reduced risk with programmable features
  • Low phase noise oscillators to improve system jitter
  • Application Note AN3216 specifies oscillators for use with RTG4™ FPGAs

Clocking PolarFire® FPGAs