Live Chat

Need Help?

Privacy Policy

The AT17F Flash-based configuration memory family can be used to configure low-cost SRAM FPGAs as well as higher-density high-performance FPGAs from Xilinx and Altera. The AT17F family is offered in densities of 4 Mb up to 16 Mb and can be used to configure the Spartan® and Virtex® families of FPGAs offered by Xilinx. These configuration memory devices have In-System Programmable (ISP) capability and can be used as data storage for the most popular FPGAs and programmable SoCs. Supported by easy-to-use Configuration Programming Software (CPS), the AT17F family is recommended for new FPGA designs. They are available in small form-factor, RoHS-compliant packages that reduce the amount of board space needed in your design. As system-level drop-in solutions for popular FPGA-based systems, these devices also can speed up your time to market.

The popular AT17LV EEPROM configuration memory devices can be used with our Field Programmable System Level Integrated Circuits (FPSLIC) devices and our AT40KxxAL FPGAs, or any SRAM-based FPGA from any supplier, including Xilinx and Altera. They come in densities from 256 Kb to 4 Mb, are reprogrammable at 5V or 3.3V using an industry-standard 2-wire serial bus and are available in space-saving packages including small-footprint 8-pin packages.

Device Overview


Device Family Key Benefits Applications Device Number* Density
AT17LVxxx EEPROM Configuration Memory
  • Small form-factor package options
  • 2-wire interface for ISP
  • Low power
  • Simple interface to SRAM FPGAs
  • Replace OTP configuration solutions
  • Networking
  • Telecom
  • Automotive
  • Medical
AT17LV040
AT17LV002
AT17LV002A
AT17LV010
AT17LV010A
AT17LV512
AT17LV512A
AT17LV256
4 Mb
2 Mb
2 Mb
1 Mb
1 Mb
512 Kb
512 Kb
256 Kb
AT17Fxxx Flash Configuration Memory
  • Broad range of densities
  • LAP package for portable applications
  • Low power
  • Interface with SRAM FPGAs from Xilinx and Altera
  • Industrial
  • Medical
  • Broadcast
  • Portable instrumentation
  • Handheld equipment
AT17F16
AT17F16A
AT17F080
AT17F080A
AT17F040
AT17F040A
16 Mb
16 Mb
8 Mb
8 Mb
4 Mb
4 Mb

*An “A” at the end of a part number indicates an Altera pinout

Third Party Tools


Our FPGA configuration memory products are supported by most popular third-party tools, including but not limited to:

Programmable Logic: FPGA Configuration Memory Products


Documentation


Title
AT17F040A/080A - Complete Datasheet Download
AT17LV65A/128A/256A/512A/010A/002A - Complete Datasheet Download
AT88RF1354 - Complete Datasheet Download
AT17F16 - Complete Datasheet Download
AT17F16A - Complete Datasheet Download
AT17LV65/128/256/512/010/002/040 - Complete Datasheet Download
AN_1450 Source Code - This Application Note describes how to In-System-Program (ISP) an Atmel FPGA Configuration Memory using an 8-bit AVR MCU and how to bit bang TWI using port pins on an AT90S8515 AVR MCU Download
AVR301: 8-bit AVR C Code for Interfacing AVR to AT17CXXX FPGA Configuration Memories Download
In-System Programming Circuits for AT17A Series Configurators with Alterar FPGAs Download
Drop-In/Stand-alone Programming Circuits for AT17 Series Configurators with and Xilinxr FPGAs Download
Programming the EEPROMs: AT17LV020(A) vs AT17LV002(A) Download
In-System Programming Circuits for AT17 Series Configurators with and Xilinxr FPGAs Download
Programming Circuits for AT17F Series Configurators with Xilinxr FPGAs Download
Programming Specification for AT17F(A) Series FPGA Configuration Memories Download
Drop-In/Stand-alone Programming Circuits for AT17A Series Configurators with Alterar FPGAs Download
Programming Circuits for AT17FA Series Configurators with Alterar FPGAs Download
Introducing AT17LV Series FPGA Configuration Memories Download
Using CLCs in Real-Time Applications Download