We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Silicon Sculptor is a powerful programming tool for SmartFusion® 2, IGLOO® 2, IGLOO, Fusion, SmartFusion®, ProASIC® 3, Axcelerator, RTAX-S, SX-A and RTSX-S FPGAs. This tool allows you to program the FPGA silicon before manufacturing the FPGA base board. Silicon Sculptor programming software supports Silicon Sculptor 4 and its adaptor hardware programmers. It offers faster programming by programming 12 Silicon Sculptor systems concurrently through a single PC.

Hardware Programmers


The following hardware programmers are used to program the FPGA families listed above through the Silicon Sculptor programming tool.

Silicon Sculptor 4

Silicon Sculptor 4 offers increased memory size and faster data processing compared to previous Microchip programmers. With 2 GB of internal memory, Silicon Sculptor 4 allows concurrent programming of large parts without performance degradation and it supports the larger algorithms of planned future parts.

Silicon Sculptor Adaptor Module

Silicon Sculptor adapter modules are package specific and although they depend on the product family, they are independent of gate count.

Silicon Sculptor 3 (Legacy)

Silicon Sculptor 3 is a programmer with four times the memory size and 64 MB of internal memory.

Download Software