Silicon Explorer FP is an alternative solution to the Silicon Explorer II product. It is a command-line debugging utility that uses FlashPro 6, FlashPro 5 or FlashPro 4 programmers to support the action probe feature, allowing the selected external probe pin to access any internal node. Silicon Explorer FP supports the following antifuse device families:
- RTAX-S/AX
- RTSX-SU
- A54SXA
- eX
Download the following software and documentation to start using Silicon Explorer FP or watch our video.